Quantity | Unit price |
---|---|
1 - 219 | $1.1702 |
220 - 439 | $0.5859 |
440 - 2199 | $0.2347 |
2200 - 6599 | $0.104 |
6600 - 10999 | $0.0936 |
11000 - 21999 | $0.0885 |
22000 + | $0.0833 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Outside Tube Diameter | 28.6 mm |
---|---|
Compatible Outside Tube Diameter | 1.125 in |
Compatible Tube Gauge | 14-18 |
Color | Black |
Finish | Matte |
Material | HDPE |
Full Material | High-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue