Quantity | Unit price |
---|---|
1 - 499 | $1.2459 |
500 - 999 | $0.5663 |
1000 - 1999 | $0.3967 |
2000 - 9999 | $0.2271 |
10000 - 19999 | $0.2151 |
20000 + | $0.2045 |
Color | White |
---|---|
Fitting Style | Push-Fit |
Full Material | Elastomeric Polyethylene |
Material | Elastomeric PE |
Tube Diameter | 25.4 mm |
Tube Diameter | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue