Quantity | Unit price |
---|---|
1 - 274 | $1.1914 |
275 - 549 | $0.5406 |
550 - 1099 | $0.3786 |
1100 - 5499 | $0.2165 |
5500 - 10999 | $0.206 |
11000 + | $0.1953 |
Color | White |
---|---|
Fitting Style | Push-Fit |
Full Material | Elastomeric Polyethylene |
Material | Elastomeric PE |
Tube Diameter | 22.2 mm |
Tube Diameter | 0.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue