Quantity | Unit price |
---|---|
1 - 274 | $1.0189 |
275 - 549 | $0.4648 |
550 - 1099 | $0.324 |
1100 - 5499 | $0.1864 |
5500 - 10999 | $0.1757 |
11000 + | $0.1666 |
Color | White |
---|---|
Fitting Style | Push-Fit |
Full Material | Elastomeric Polyethylene |
Material | Elastomeric PE |
Tube Diameter | 19.1 mm |
Tube Diameter | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue