Quantity | Unit price |
---|---|
1 - 14 | $15.4605 |
15 - 29 | $7.7221 |
30 - 149 | $3.0955 |
150 - 5099 | $1.3734 |
5100 - 10099 | $1.235 |
10100 + | $1.1681 |
Color | Black |
---|---|
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Tube Diameter | 76.2 mm |
Tube Diameter | 3.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue