Quantity | Unit price |
---|---|
1 - 49 | $8.5693 |
50 - 99 | $4.2847 |
100 - 499 | $1.7106 |
500 - 5499 | $0.7626 |
5500 - 10499 | $0.6859 |
10500 + | $0.6468 |
Color | Black |
---|---|
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Tube Diameter | 38.1 mm |
Tube Diameter | 1.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue