Quantity | Unit price |
---|---|
1 - 99 | $3.7307 |
100 - 199 | $1.8572 |
200 - 999 | $0.743 |
1000 - 5999 | $0.3308 |
6000 - 10999 | $0.2982 |
11000 + | $0.2803 |
Color | Black |
---|---|
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Tube Diameter | 31.8 mm |
Tube Diameter | 1.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue