Quantity | Unit price |
---|---|
1 - 249 | $1.8899 |
250 - 499 | $0.9482 |
500 - 2499 | $0.3796 |
2500 - 7499 | $0.1679 |
7500 - 12499 | $0.1515 |
12500 + | $0.1433 |
Color | Black |
---|---|
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Tube Diameter | 22.2 mm |
Tube Diameter | 0.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue