Quantity | Unit price |
---|---|
1 - 499 | $0.9515 |
500 - 999 | $0.4757 |
1000 - 9999 | $0.189 |
10000 - 19999 | $0.0844 |
20000 - 29999 | $0.076 |
30000 + | $0.0719 |
Color | Black |
---|---|
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Tube Diameter | 12.7 mm |
Tube Diameter | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue