Quantity | Unit price |
---|---|
1 - 999 | $0.9237 |
1000 - 1999 | $0.4627 |
2000 - 9999 | $0.1842 |
10000 - 19999 | $0.0822 |
20000 - 29999 | $0.0698 |
30000 + | $0.0658 |
Color | Black |
---|---|
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Tube Diameter | 11.1 mm |
Tube Diameter | 0.437 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue