Quantity | Unit price |
---|---|
1 - 127 | $1.7139 |
128 - 251 | $1.5442 |
252 - 499 | $1.3728 |
500 - 999 | $1.2015 |
1000 - 1999 | $1.03 |
2000 - 9999 | $0.6873 |
10000 + | $0.6181 |
Compatible Outside Tube Diameter | 16 mm |
---|---|
Compatible Outside Tube Diameter | 0.630 in |
Head Height | 2 mm |
Head Height | 0.078 in |
Insert Height | 10 mm |
Insert Height | 0.394 in |
Compatible Tube Gauge | 14-19 |
Color | Black |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Finish | Chrome |
Fitting Style | Ribbed |
Head Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue