Quantity | Unit price |
---|---|
1 - 24 | $18.4075 |
25 - 49 | $7.3661 |
50 - 349 | $3.2756 |
350 - 499 | $3.1718 |
500 - 999 | $3.1125 |
1000 - 1999 | $2.9346 |
2000 + | $2.7863 |
Color | Blue |
---|---|
Full Material | Low-Density Polyethylene |
Head Diameter | 130.8 mm |
Head Diameter | 5.150 in |
Overall Height | 34.3 mm |
Overall Height | 1.35 in |
Rib Diameter Range | 73 - 134 mm |
Rib Diameter Range | 2.875 - 5.275 in |
Maximum Rib Diameter | 134 mm |
Maximum Rib Diameter | 5.275 in |
Minimum Rib Diameter | 73 mm |
Minimum Rib Diameter | 2.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue