Menu Search

Ribbed Pipe-End Plug - Head Diameter - 24.000 in ; 530 - 625 mm | 20.867 - 24.606 in ; NPT ; Blue ; LDPE

Blue Ribbed Pipe-End Plug provides protection against contaminants entering pipe. The LDPE material has flexible fins with a rib diameterfor a snug fit.
Item code:

1343458

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 2 $193.9274
3 - 6 $77.571
7 - 20 $38.7856
21 - 34 $37.6215
35 - 55 $36.8455
56 - 139 $35.6815
140 + $31.0285
Standard pack: 5

Order any quantity

Total price:

$193.93

1 x $193.9274

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Low-Density Polyethylene
Head Diameter 24.000 in
Overall Height 3.464 in
Rib Diameter Range 20.867 - 24.606 in
Maximum Rib Diameter 24.606 in
Minimum Rib Diameter 20.867 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us