Menu Search

Ribbed Pipe-End Plug - Head Diameter - 18.000 in ; 387.4 - 443.1 mm | 15.250 - 17.443 in ; NPT ; Blue ; LDPE

Blue Ribbed Pipe-End Plug provides protection against contaminants entering pipe. The LDPE material has flexible fins with a rib diameterfor a snug fit.
Item code:

1343456

224 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $121.1786
5 - 9 $48.4709
10 - 29 $24.2354
30 - 49 $23.508
50 - 79 $23.0229
80 - 199 $22.2969
200 + $19.3884
Standard pack: 10

Order any quantity

Total price:

$121.18

1 x $121.1786

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Low-Density Polyethylene
Head Diameter 18.000 in
Overall Height 3.081 in
Rib Diameter Range 15.250 - 17.443 in
Maximum Rib Diameter 17.443 in
Minimum Rib Diameter 15.250 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us