Menu Search

Ribbed Pipe-End Plug - Head Diameter - 5.563 in ; 99.3 - 133.2 mm | 3.908 - 5.245 in ; NPT ; Blue ; LDPE

Blue Ribbed Pipe-End Plug provides protection against contaminants entering pipe. The LDPE material has flexible fins with a rib diameterfor a snug fit.
Item code:

1343449

597 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 199 $14.8264
200 - 399 $5.9302
400 - 1199 $2.9644
1200 - 1999 $2.8764
2000 - 3199 $2.8161
3200 - 7999 $2.7279
8000 + $2.3722
Standard pack: 400

Order any quantity

Total price:

$14.83

1 x $14.8264

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Low-Density Polyethylene
Head Diameter 5.563 in
Overall Height 1.300 in
Rib Diameter Range 3.908 - 5.245 in
Maximum Rib Diameter 5.245 in
Minimum Rib Diameter 3.908 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us