Menu Search

Ribbed Pipe-End Plug - Head Diameter - 1.051 in ; 11.7 - 23.9 mm | 0.461 - 0.939 in ; NPT ; Blue ; LDPE

Blue Ribbed Pipe-End Plug provides protection against contaminants entering pipe. The LDPE material has flexible fins with a rib diameterfor a snug fit.
Item code:

1343441

14965 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4999 $1.0319
5000 - 9999 $0.4116
10000 - 29999 $0.2059
30000 - 49999 $0.1998
50000 - 69999 $0.1955
70000 + $0.1896
Standard pack: 10000

Order any quantity

Total price:

$1.03

1 x $1.0319

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Low-Density Polyethylene
Head Diameter 1.051 in
Overall Height 0.892 in
Rib Diameter Range 0.461 - 0.939 in
Maximum Rib Diameter 0.939 in
Minimum Rib Diameter 0.461 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us