Menu Search

Ribbed Pipe-End Plug - Head Diameter - 0.838 in ; 10.3 - 18.6 mm | 0.407 - 0.734 in ; NPT ; Blue ; LDPE

Blue Ribbed Pipe-End Plug provides protection against contaminants entering pipe. The LDPE material has flexible fins with a rib diameterfor a snug fit.
Item code:

1343440

20020 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 5999 $0.6879
6000 - 11999 $0.2748
12000 - 35999 $0.1367
36000 - 59999 $0.1324
60000 - 71999 $0.1294
72000 + $0.1265
Standard pack: 12000

Order any quantity

Total price:

$0.69

1 x $0.6879

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Low-Density Polyethylene
Head Diameter 0.838 in
Overall Height 0.761 in
Rib Diameter Range 0.407 - 0.734 in
Maximum Rib Diameter 0.734 in
Minimum Rib Diameter 0.407 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us