Quantity | Unit price |
---|---|
1 - 9 | $11.97 |
10 - 24 | $10.76 |
25 + | $9.15 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | 3/8-16 |
---|---|
Finish | Trivalent Zinc |
Material | Steel |
Thread Length | 30.5 mm |
Thread Length | 1.200 in |
Locking Function | Lock-Out |
Threadlocker | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue