Quantity | Unit price |
---|---|
1000 - 4999 | $0.1214 |
5000 - 9999 | $0.1154 |
10000 + | $0.1094 |
Washer Type | Anti-Loss Washer |
---|---|
Full Material | Nylon 6/6 |
Color | Natural |
Compatible Screw Sizes (All) | M5 |
Outside Diameter | 11.5 mm |
Outside Diameter | 0.453 in |
Inside Diameter | 5.3 mm |
Inside Diameter | 0.209 in |
Thickness | 1.4 mm |
Thickness | 0.055 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue