Menu Search

Natural PA Anti-Loss Washer Retaining Washer - 11.4 mm | 0.450 in; 38.1 mm | 1.500 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1/4

Designed to grip outside of screw shank. Easily slides on to the screw and is retained by the screw once assembled. Ideal when pre-assembly of the screw and washer is required. Reduces assembly time and cost.
Item code:

16FWRT250062A

12000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.2444
5000 - 9999 $0.22
10000 - 24999 $0.198
25000 - 49999 $0.1782
50000 + $0.1604
Standard pack: 1000

Order in multiple of 1000

Total price:

$244.40

1000 x $0.2444

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 6.6
Color Natural
Compatible Screw Sizes (All) 1/4
Outside Diameter 1.5 in
Inside Diameter 0.449 in
Thickness 0.059 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us