Menu Search

Replacement Cams - ; ; ; Style - Screw

Replacement Cams are suitable for all standard quarter turn and cam locks, providing an alternative grip when used with pre-assembled locks.
Item code:

30603055

100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $1.42
10 + $1.06
Standard pack: 1

Order in multiple of 1

Total price:

$1.42

1 x $1.42

Specifications

Imperial
Metric
SKU attributes
Accessory Type Screw M5 X 11
Cam Material Stainless Steel
Style Screw
Finish

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us