Menu Search

Replacement Cams - ; ; ; Style - Screw

Replacement Cams are suitable for all standard quarter turn and cam locks, providing an alternative grip when used with pre-assembled locks.
Item code:

30603002

198 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $1.42
10 + $1.06
Standard pack: 1

Order in multiple of 1

Total price:

$1.42

1 x $1.42

Specifications

Imperial
Metric
SKU attributes
Accessory Type Screw M6 X 10
Cam Material Steel
Style Screw
Finish Zinc-Plated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us