Menu Search

Padlock Latch Adapter 20.2 mm Steel

Item code:

060A8

398 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $1.80
10 + $1.59
Standard pack: 100

Order in multiple of 100

Total price:

$1.80

1 x $1.80

Specifications

Imperial
Metric
SKU attributes
Accessory Type Padlock Latch Adapter
Cam Material Steel
Style No Stopper
Material Steel
Finish Zinc-Plated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us