Menu Search

Replacement Cams - ; ; ; Style - Spurred Lock Washer

Ideal for non-metal surface applications such as wood or in applications where the through hole is round.
Item code:

060A3

978 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $2.49
10 + $1.86
Standard pack: 1

Order in multiple of 1

Total price:

$2.49

1 x $2.49

Specifications

Imperial
Metric
SKU attributes
Accessory Type Spurred Lock Washer
Cam Material Steel
Finish Zinc-Plated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us