Quantity | Unit price |
---|
Head Length | 400.0 mm |
---|---|
Head Length | 15.748 in |
Head Width | 200.0 mm |
Head Width | 7.874 in |
Compatible Tube Gauge | 11-19 |
Color | Black |
Finish | Textured |
Fitting Style | Ribbed |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue