Quantity | Unit price |
---|
Head Length | 800.0 mm |
---|---|
Head Length | 31.496 in |
Head Width | 500.0 mm |
Head Width | 19.685 in |
Compatible Tube Gauge | 8-14 |
Color | Black |
Finish | Polished |
Fitting Style | Ribbed |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue