Quantity | Unit price |
---|---|
1000 - 4999 | $0.1052 |
5000 - 9999 | $0.0947 |
10000 - 24999 | $0.0852 |
25000 + | $0.0767 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Male Clip Head Height | 1.9 mm |
---|---|
Male Clip Head Height | 1.9 mm |
Male Clip Shank Length | 9.5 mm |
Male Clip Shank Length | 0.374 in |
Male Clip Stem Diameter | 2.4 mm |
Male Clip Stem Diameter | 0.094 in |
Compatible Hole Diameter Range | 2.4 mm |
Compatible Hole Diameter Range | 0.094 in |
Compatible Panel Thickness Range | 1.8 - 7.4 mm |
Compatible Panel Thickness Range | 0.071 - 0.291 in |
Female Washer Head Height | 1.9 mm |
Female Washer Head Height | 1.9 mm |
Female Washer Stem Length | 9.5 mm |
Female Washer Stem Length | 0.374 in |
Operating Temperature Range | -50 - 85 °C |
Operating Temperature Range | -58 - 185 °F |
Material Flammability Standard | UL94 V-2 |
Rivet Material | Nylon 6/6 |
Washer Material | Nylon 6/6 |
Color | Natural |
Rivet Type | Snap Fastener |
Rivet Fitting Style | Snap-Together |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue