Quantity | Unit price |
---|---|
1 - 9 | $32.0168 |
10 - 19 | $16.0161 |
20 - 99 | $6.4034 |
100 - 999 | $2.846 |
1000 - 1999 | $2.7098 |
2000 + | $2.5584 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Black |
---|---|
Full Material | Polyethylene |
Class Pressure Rating (All) | 150, 300, 400, 600, 900, 1500, 2500 |
Compatible Nominal Pipe Sizes (All) | ANSI 6 |
Flange Thickness | 3.2 mm |
Flange Thickness | 0.125 in |
Height Under Flange | 32.1 mm |
Height Under Flange | 1.265 in |
Maximum Plug Diameter | 153.7 mm |
Maximum Plug Diameter | 6.050 in |
Minimum Plug Diameter | 151.1 mm |
Minimum Plug Diameter | 5.950 in |
Overall Diameter | 223.8 mm |
Overall Diameter | 8.810 in |
Overall Height | 35.3 mm |
Overall Height | 1.390 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue