Quantity | Unit price |
---|---|
1 - 9 | $13.50 |
10 + | $10.96 |
Housing Height | 18.5 mm |
---|---|
Housing Height | 0.728 in |
Color | Black |
Finish | Black Powder-Coated |
Handle Type | Wing Knob, Key Operated Handle |
Includes | Cam Sold Separately. Two keys supplied with each latch |
Key Type | Keyed CH751 |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Cam Latch |
Specifications | IP65, NEMA 4, DIN-EN 1774 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue