Quantity | Unit price |
---|---|
1 - 9 | $7.54 |
10 + | $6.60 |
Housing Height | 18.5 mm |
---|---|
Housing Height | 0.728 in |
Color | Silver |
Finish | Chrome Plated |
Handle Type | Wing Knob Handle |
Includes | Cam Sold Separately |
Key Type | No Key |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Cam Latch |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue