Menu Search

Quarter-Turn Latches - Padlockable - ; Handle Type - Universal Handle ; Finish - Chrome Plated ; Key Type - No Key

This quarter turn wing knob has a padlock fitting for adding to security. It is made of chrome plasted die cast zinc allow with a steel cam. It has a Knob, Padlockable door orientation for a grip.
Item code:

562100

2938 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $9.03
10 + $8.01
Standard pack: 1

Order in multiple of 1

Total price:

$9.03

1 x $9.03

Specifications

Imperial
Metric
SKU attributes
Color Silver
Finish Chrome Plated
Handle Type Universal Handle
Includes Cam Sold Separately
Key Type No Key
Latch Material Zinc Alloy
Latch Style Quarter-Turn Latch

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us