Menu Search

Quarter-Turn Latches - Padlockable - ; Handle Type - Driver Tool Operated with Padlock Option Handle ; Finish - Chrome Plated ; Key Type - 2 x 4 mm Slot Key

This quarter turn wing knob has a padlock fitting for adding to security. It is made of chrome plasted die cast zinc allow with a steel cam. It has a Driver Tool Operated with Padlock Option door orientation for a grip.
Item code:

26011114200

225 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $9.89
10 + $8.78
Standard pack: 1

Order in multiple of 1

Total price:

$9.89

1 x $9.89

Specifications

Imperial
Metric
SKU attributes
Color Silver
Finish Chrome Plated
Handle Type Driver Tool Operated with Padlock Option Handle
Includes Cam & Key Sold Separately
Key Type 2 x 4 mm Slot Key
Latch Material Die Cast Zinc Alloy
Latch Style Quarter-Turn Latch

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us