Quantity | Unit price |
---|---|
1000 - 9999 | $0.4516 |
10000 + | $0.3484 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 25.4 mm |
---|---|
Anchor Length | 1 in |
Head Diameter | 25.0 mm |
Head Diameter | 0.984 in |
Head Height | 2.4 mm |
Head Height | 0.094 in |
Compatible Hole Diameter Range | 9.5 mm |
Compatible Hole Diameter Range | 0.374 in |
Compatible Panel Thickness Range | 0.9 - 4.8 mm |
Compatible Panel Thickness Range | 0.035 - 0.189 in |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Flat |
Rivet Type | Tough Rivet |
Color | Black |
Full Material | Nylon 6 |
Material Flammability Standard | UL94 HB |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue