Quantity | Unit price |
---|---|
1000 - 9999 | $0.3848 |
10000 + | $0.297 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 21.0 mm |
---|---|
Anchor Length | 0.827 in |
Head Diameter | 20.0 mm |
Head Diameter | 0.787 in |
Head Height | 2.7 mm |
Head Height | 0.106 in |
Compatible Hole Diameter Range | 8 - 8.0 mm |
Compatible Hole Diameter Range | 0.315 - 0.315 in |
Compatible Panel Thickness Range | 3.0 - 8.0 mm |
Compatible Panel Thickness Range | 0.118 - 0.315 in |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Flat |
Rivet Type | Tough Rivet |
Color | Black |
Full Material | Nylon 6 |
Material Flammability Standard | UL94 HB |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue