Quantity | Unit price |
---|---|
1000 - 9999 | $0.4064 |
10000 + | $0.3048 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 22.5 mm |
---|---|
Anchor Length | 0.886 in |
Head Diameter | 25.4 mm |
Head Diameter | 1 in |
Head Height | 2.5 mm |
Head Height | 0.098 in |
Compatible Hole Diameter Range | 6.3 mm |
Compatible Hole Diameter Range | 0.248 in |
Compatible Panel Thickness Range | 2.5 - 8.9 mm |
Compatible Panel Thickness Range | 0.098 - 0.35 in |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Flat |
Rivet Type | Tough Rivet |
Color | Black |
Full Material | Nylon 6 |
Material Flammability Standard | UL94 HB |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue