Quantity | Unit price |
---|---|
1000 - 4999 | $0.0269 |
5000 - 9999 | $0.0242 |
10000 - 24999 | $0.0218 |
25000 + | $0.0196 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Rivet Type | Solid |
---|---|
Rivet Fitting Style | Push-In |
Anchor Length | 15.9 mm |
Anchor Length | 0.625 in |
Compatible Hole Diameter | 3.2 mm |
Compatible Hole Diameter | 0.125 in |
Head Diameter | 6.4 mm |
Head Diameter | 0.250 in |
Head Height | 1.7 mm |
Head Height | 0.068 in |
Material | Acetal |
Color | Natural |
Rivet Head Shape | Mushroom |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue