Quantity | Unit price |
---|---|
1000 - 9999 | $0.6608 |
10000 + | $0.44 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 10.0 mm |
---|---|
Compatible Hole Diameter | 0.394 in |
Compatible Panel Thickness Range | 7 - 8 mm |
Compatible Panel Thickness Range | 0.276 - 0.315 in |
Head Diameter | 20 mm |
Head Diameter | 0.787 in |
Head Height | 3.6 mm |
Head Height | 0.142 in |
Maximum Compatible Panel Thickness | 8 mm |
Maximum Compatible Panel Thickness | 0.315 in |
Maximum Operating Temperature | 100 °C |
Maximum Operating Temperature | 212 °F |
Minimum Compatible Panel Thickness | 7 mm |
Minimum Compatible Panel Thickness | 0.276 in |
Minimum Operating Temperature | -50 °C |
Minimum Operating Temperature | -58 °F |
Operating Temperature Range | -50 - 100 °C |
Operating Temperature Range | -58 - 212 °F |
Color | Black |
Full Material | Acetal |
Material | Acetal |
Material Flammability Standard | UL94 HB |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Pan |
Rivet Type | Flush Top |
Type | 3 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue