Quantity | Unit price |
---|---|
1000 - 4999 | $0.267 |
5000 - 9999 | $0.211 |
10000 - 24999 | $0.1813 |
25000 - 49999 | $0.1647 |
50000 + | $0.1435 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 4.7 mm |
---|---|
Compatible Hole Diameter | 0.187 in |
Head Diameter | 12.3 mm |
Head Diameter | 0.484 in |
Head Height | 4.8 mm |
Head Height | 0.188 in |
Compatible Panel Thickness Range | 5.6 - 7.1 mm |
Compatible Panel Thickness Range | 0.219 - 0.281 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Color | Natural |
Full Material | Nylon 6/6 |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Flat |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue