Quantity | Unit price |
---|---|
20 - 199 | $2.6945 |
200 - 999 | $2.528 |
1000 + | $2.3464 |
Color | Yellow |
---|---|
Full Material | Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 2-1/2, DN 65 |
Cylinder Diameter | 53 mm |
Cylinder Diameter | 2.086 in |
Overall Height | 20.5 mm |
Overall Height | 0.807 in |
Fin Diameter | 72 mm |
Fin Diameter | 2.834 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue