Quantity | Unit price |
---|---|
2 - 15 | $13.3367 |
16 - 79 | $11.6261 |
80 + | $8.6136 |
Color | Yellow |
---|---|
Full Material | Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | 8.000 in, DN 200 |
Cylinder Diameter | 186.9 mm |
Cylinder Diameter | 7.358 in |
Overall Height | 33.5 mm |
Overall Height | 1.319 in |
Fin Diameter | 208.6 mm |
Fin Diameter | 8.213 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue