Quantity | Unit price |
---|---|
1 - 149 | $6.2065 |
150 - 299 | $3.1034 |
300 - 1499 | $1.2428 |
1500 - 14999 | $0.5527 |
15000 - 29999 | $0.5238 |
30000 - 44999 | $0.4966 |
45000 + | $0.4693 |
Fitting Diameter | 51.5 mm |
---|---|
Fitting Diameter | 2.028 in |
Fitting Height | 18 mm |
Fitting Height | 0.709 in |
Flange Diameter | 55 mm |
Flange Diameter | 2.165 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue