Quantity | Unit price |
---|---|
1 - 199 | $4.4961 |
200 - 399 | $2.2556 |
400 - 1999 | $0.8977 |
2000 - 19999 | $0.3998 |
20000 - 39999 | $0.3786 |
40000 - 59999 | $0.3588 |
60000 + | $0.3392 |
Fitting Diameter | 34.8 mm |
---|---|
Fitting Diameter | 1.370 in |
Fitting Height | 15 mm |
Fitting Height | 0.591 in |
Flange Diameter | 42 mm |
Flange Diameter | 1.654 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue