Quantity | Unit price |
---|---|
500 - 2499 | $0.2257 |
2500 - 4999 | $0.2135 |
5000 - 7499 | $0.2014 |
7500 + | $0.1908 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Diameter | 8.8 mm |
---|---|
Fitting Diameter | 0.346 in |
Fitting Height | 8.0 mm |
Fitting Height | 0.315 in |
Flange Diameter | 11.5 mm |
Flange Diameter | 0.453 in |
Color | Black |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Dome |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue