Menu Search

Push-Fit Feet - Base Height - 3.8 mm | 0.15 in ; Overall Height - 8.3 mm | 0.327 in ; Maximum Compatible Hole Diameter - 4.8 mm | 0.189 in ; Minimum Compatible Hole Diameter - 4.8 mm | 0.189 in

Split Stem Bumpers are produced with a split-stem portion to make insertion easy and removal difficult.
Item code:

BST025A

11489 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 799 $1.514
800 - 1599 $0.7585
1600 - 7999 $0.3044
8000 - 15999 $0.1345
16000 - 23999 $0.1145
24000 + $0.1078
Standard pack: 8000

Order in multiple of 8000

Total price:

$1.51

1 x $1.514

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Height 0.15 in
Compatible Hole Diameter Range 0.189 in
Compatible Hole Diameter 0.189 in
Maximum Compatible Hole Diameter 0.189 in
Minimum Compatible Hole Diameter 0.189 in
Overall Height 0.327 in
Base Material Nylon
Base Shape Round

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us