Quantity | Unit price |
---|---|
500 - 1999 | $0.5091 |
2000 - 7499 | $0.2037 |
7500 - 29999 | $0.0926 |
30000 + | $0.0879 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit;Pull Tab |
---|---|
Full Material | Polyvinyl Chloride |
Color | Black |
Inside Diameter | 7.7 mm |
Inside Diameter | 0.302 in |
Inside Height | 12.7 mm |
Inside Height | 0.500 in |
Maximum Temperature | 176.7 °C |
Maximum Temperature | 350 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue