Quantity | Unit price |
---|---|
500 - 999 | $0.4568 |
1000 - 4999 | $0.2037 |
5000 - 9999 | $0.2022 |
10000 - 24999 | $0.2007 |
25000 + | $0.1891 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | 1/2-13 |
---|---|
Overall Height | 11.9 mm |
Overall Height | 0.468 in |
Outside Diameter | 19.1 mm |
Outside Diameter | 0.750 in |
Color | Black |
Full Material | Nylon 6/6 |
Nut Form | Knurled |
Nut Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue