Menu Search

Natural PA Threaded Rod - Thread Size M8; Thread Length 1000.0 mm | 39.37 in

This threaded rod is made from natural Nylon and is used in applications where a chemical resistant, insulating, light weight and non-magnetic solution is required.
Item code:

38M080125TR

367 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $9.60
10 - 49 $8.60
50 - 99 $7.80
100 - 249 $7.00
250 - 499 $6.30
500 + $5.70
Standard pack: 1

Order in multiple of 1

Total price:

$9.60

1 x $9.60

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 3.281 ft
Thread Size M8
Color Natural
Material PA
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us