Quantity | Unit price |
---|---|
250 - 999 | $1.5496 |
1000 - 4999 | $1.3946 |
5000 - 9999 | $1.2552 |
10000 - 24999 | $1.1296 |
25000 + | $1.0167 |
Overall Length | 127 mm |
---|---|
Overall Length | 5.000 in |
Thread Size | 1/2-13 |
Color | Black |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue