Menu Search

Plastic One-Piece Pull Handles - Handle Color - Blue ; Mount Type - Rear Female Threaded Insert

Bridge Handles have an solid industrial design with a comfortable grip and front mounting thru hole design for hex head bolts. These handles come with cover caps to hide the fasteners.
Item code:

HBSC08B

4000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $3.2245
50 - 99 $1.4669
100 - 199 $1.0264
200 - 999 $0.5875
1000 - 1999 $0.5283
2000 + $0.4981
Standard pack: 1

Order in multiple of 1

Total price:

$3.22

1 x $3.2245

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Blue
Handle Color Black
Handle Material Nylon
Handle Style Oval Bar/Bridge Design
Mount Type Rear Female Threaded Insert

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us