Quantity | Unit price |
---|---|
1000 - 4999 | $0.0507 |
5000 - 9999 | $0.0456 |
10000 - 24999 | $0.041 |
25000 + | $0.0369 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Height | 2.7 mm |
---|---|
Head Height | 0.106 in |
Countersunk Screw Degree | 92 |
Thread Size | M5 x 0.8 |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Flat Head |
Screw Type | Machine Screw |
Color | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue